|  |
| |
|
|
|
|
|
Multi-channel acrylic fibre-optic sensor with central operating and display unit. |
|
| |
|
 |
|
| |
|

|
|
Convenient setup and operation plus high performance. Quick and easy mounting. Display with graphic capabilities for easy setup. Exact setting for high-precision detection of small and smallest objects. Available with 2, 4, 6 or 8 channels. Operates with low-cost acrylic fibreoptics or fibre optics on reels which can be cut to length.
Applications In applications in which several sensors are required for position detection, the OO series multi-channel acrylic fibre-optic sensor represents a low-cost alternative to many individual fibre-optic amplifiers mounted side by side. Advantages Due to its compact design the multi-channel fibre-optic sensor OO can be used in applications with limited mounting space. Mounting the sensor on a DIN rail and mounting the fibre optics only takes a few steps. Programming is carried out easily for all channels and functions by means of teach buttons on the central operating unit. Here, the uncomplicated user guidance is an outstanding feature. Mutual optical disturbance of the individual channels is excluded.
Product range The product range consists of compact units for the connection of acrylic fibre optics either with 2, 4, 6 or 8 channels. The fibre optics are available as through-beam or diffuse reflection versions with different sensing heads. Multi-channel fibre-optic sensor for acrylic fibre optics
OO5000 - Multi-channel fibre-optic sensor with 2 channels, Switching frequency typ. 2700 Hz
OO5001 - Multi-channel fibre-optic sensor with 4 channels, Switching frequency typ. 1500 Hz
OO5002 - Multi-channel fibre-optic sensor with 6 channels, Switching frequency typ. 1000 Hz
OO5003 - Multi-channel fibre-optic sensor with 8 channels, Switching frequency typ. 800 Hz Multi-channel fibre-optic sensor for glass fibre optics
OO5004 - Multi-channel fibre-optic sensor with 2 channels, Switching frequency typ. 2700 Hz
OO5005 - Multi-channel fibre-optic sensor with 4 channels, Switching frequency typ. 1500 Hz
OO5006 - Multi-channel fibre-optic sensor with 6 channels, Switching frequency typ. 1000 Hz
OO5007 - Multi-channel fibre-optic sensor with 8 channels, Switching frequency typ. 800 Hz Further information: Bulletin 'Sensor for acrylic fibre optics' (PDF-File 276kB) and Bulletin 'Sensor for glass fibre optics' (PDF-File 273kB).
|
|
|
|