Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Ultra short proximity switches with long sensing ranges.
 
 

 
Type M8 with round sleeve Ø 6.5 mm with M8 connector.

Short overall length
The total length is only 30 mm or 50 mm. Thus the proximity switches can also be used where space is at a premium.

Long sensing ranges
The increased sensing range is ensured over the whole temperature range. It provides additional protection against failures caused by mechanical damage. With these new sensors, sensing ranges of 2 mm (flush) and 4 mm (non flush) can be reached. In practice this corresponds to a value which is up to 2 times higher in comparison to standard switches.

Resistant to oils and coolants
Due to their tried and tested design and the use of special materials these sensors are particularly resistant to aggressive environmental conditions. Thus they can also be used in permanent contact with oils and coolants.

M8 connector
The connection is made via a robust M8 connector with integrated, clearly visible 4-port LED for indication of the output status.

 IT5040 - sensing range 2 f, DC PNP 3-wire, type Ø 6.5 mm, total length 30mm
 IT5041 - sensing range 4 nf, DC PNP 3-wire, type Ø 6.5 mm, total length 30mm
 IT5044 - sensing range 4 nf, DC PNP 3-wire, type Ø 6.5 mm, total length 50mm
 IE5366 - sensing range 2 f, DC PNP 3-wire, type M8, total length 30mm
 IE5367 - sensing range 4 nf, DC PNP 3-wire, type M8, total length 30mm

Further Information: Bulletin (PDF-File 211 kB).