Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Inductive proximity switches with constant correction factor 1.
 
 

 
EMF-immune sensors with identical sensing range on all metals.

Correction factor 1
No matter whether steel, aluminium, copper or other nonferrous metals: The new “K=1” sensors have the same sensing range on all metals, i.e. the correction factor is constantly 1.

Electromagnetic-field immune, resistant to weld slag
Due to the special coil structure the proximity switches are insensitive to interfering magnetic fields which occur during the welding process. This makes them an optimum choice for use in welding systems. The sensing face is made of a thermoset material and the surface of the metal housing is teflon-coated so that no weld slag adheres to the housing.

Different designs
The variety of types covers M12, M18 and M30 threaded types through to the rectangular design with an edge length of 40 mm. Special feature of this rectangular design: The sensing face can be turned in five different positions.

Increased sensing range
The increased sensing range is ensured over the whole temperature range, thus providing better protection against failures by mechanical damage. In practice this corresponds to a value which is up to 2 times higher in comparison to standard switches.

 IFW200 - sensing range 3 f, DC PNP 3-wire, type M12
 IFW201 - sensing range 8 nf, DC PNP 3-wire, type M12
 IGW200 - sensing range 5 f, DC PNP 3-wire, type M18
 IGW201 - sensing range 12 nf, DC PNP 3-wire, type M18
 IIW200 - sensing range 10 f, DC PNP 3-wire, type M30
 IIW201 - sensing range 20 nf, DC PNP 3-wire, type M30
 IM5067 - sensing range 20 f, DC PNP 4-wire, rectangular type
 IM5097 - sensing range 35 nf, DC PNP 4-wire, rectangular type


Further Information: Bulletin (PDF-File 214 kB).