Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
efectorm quadronorm, the application proximity switches.
 
 

 
Sensors type M12, M18 and M30 for the machine tool industry.

The quadronorm principle
Whatever output function you may require – positive or negative switching, normally open or normally closed – each variant can be implemented with these units by simply reversing the two connection wires.

Long sensing range
The increased sensing range is ensured over the whole temperature range. It provides sufficient protection against mechanical damage. This also ensures more plant uptime.

Absolutely ingress-resistant
Long life is achieved due to a special design and additional seals as well as the use of a plastic which is resistant to oils, coolants and lubricants. All units of this series feature protection rating IP 68 and protection class II.

Fast mounting, robust in the application
Mounting the efectorm proximity switches saves precious time and thus money.
The 4-hole LED display for the switching function and the additional LED for indication of the uncertain detection range enables fast adjustment and optimum use of the increased sensing range. Due to the captive laser type label the unit can still be clearly identified after many years of operation.

 IFC234 - type M12, Nominal sensing range 4 mm, flush mountable
 IFC235 - type M12, Nominal sensing range 7 mm, non-flush mountable
 IGC222 - type M18, Nominal sensing range 8 mm, flush mountable
 IGC223 - type M18, Nominal sensing range 12 mm, non-flush mountable
 IIC208 - type M30, Nominal sensing range 15 mm, flush mountable
 IIC209 - type M30, Nominal sensing range 22 mm, non-flush mountable

Further Information: Bulletin (PDF-File 208 kB).