|  |
| |
|
|
|
|
|
Small proximity switches with long sensing ranges. |
|
| |
|
 |
|
| |
|

|
|
6 different designs: Ø3, Ø4, M5, Ø6.5, M8, 5 x 5.
Short total length The total length of the IT cable version is only 19 mm. Thus the sensor is also suitable for applications where space is extremely limited.
M8 connector The connection is made via a robust M8 connector with integrated, clearly visible 4-port LED for indication of the output status.
High switching frequency and wide temperature range The small sensors reach switching frequencies of 5000 Hz – and this over the whole temperature range.
Increased tightening torque The stainless steel housing allows a tightening torque during the mounting which is up to two times higher than in the case of standard sensors.
IZ5048 - type Ø3, 1 nf, PVC cable
IZ5047 - type Ø4, 1.5 nf, PVC cable
IY5048 - type M5, 1.5 nf, M8 connector
IT5039 - type Ø6.5, 2 f, PVC cable
IL5022 - type 5x5, 0.8 f, PVC cable
IE5347 - type M8, 1.5 f, M8 connector
Further information: Bulletin (PDF-File 213 kB).
|
|
|
|