Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Magnetic proximity switches with long sensing ranges.
 
 

 
Detection through non-ferrous metals, stainless steel, aluminium, plastics, glass.
  • Small designs with long sensing ranges up to 70 mm.
  • High switching frequency of more than 5,000 Hz for fast processes.
  • All types can be used variably for both flush and non-flush installation.
  • Wide temperature range of -25...75 °C for demanding applications.
Demanding applications
Due to their operating principle, magnetic proximity switches can detect special targets (permanent magnets) through all non-magnetisable materials such as non-ferrous metal, stainless steel, aluminium, plastics and glass.

Long sensing range
Magnetic proximity switches operate similarly to inductive proximity switches. They detect damping magnets without contact. Due to this operating principle an extremely high sensing range can also be achieved with smaller types.

High switching frequency
The ifm sensors reach a switching frequency of more than 5,000 Hz. This high switching frequency applies to the whole temperature range.

Wide temperature range
The wide temperature range of -25 to 75 °C within which a safe function is guaranteed, enables the use of the units in areas with considerable temperature fluctuations.

Variable use
Magnetic proximity switches can be used variably. They can be mounted non flush and, in all non-magnetisable materials, also flush without reducing the sensing range.

 ME5010 - type M8
 MFS200 - type M12
 MGS200 - type M18
 MS5010 - type rectangular

Further Information: Bulletin PDF-File (575 kB).