Position sensors and object recognition Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
T-slot cylinder switch easy to mount from above.
 
 

 
A real alternative to the Reed switch.
  • Self-locking fixture for easy adjustment and quick mounting.
  • Practical: Can be easily inserted into the T-slot from above.
  • Unit versions available with connection cable and M8 / M12 cable plug.
  • Moulded cable ensuring very good strain relief.
  • Ingress-resistant in all applications due to the high protection ratings IP 67 and IP 69 K.

Quick adjustment and easy mounting
The cylinder switch can be easily inserted from above into the T-slot where it clicks home. For easy positioning of the correct switch point the switch can now be moved in the slot. It is then permanently secured by tightening the slotted / hexagonal socket screw – that’s it!

Long life
Non-contact sensors virtually work without wear and often achieve a longer life than Reed switches. This saves expensive repair and downtimes.

Robust design and good fixing
The switch is locked in the slot, i.e. it is completely surrounded by it thus ensuring mechanical stability. The moulded cable at the end of the switch provides excellent strain relief.

0.3 m PUR cable with M8 connector · industrial environments
 MK5101 - DC PNP, 3-wire, Load 100 mA
 MK5104 - DC PNP / NPN, 2-wire, Load 100 mA
 MK5106 - DC PNP, 3-wire, Load 200 mA

2 m PUR cable · industrial environments
 MK5100 - DC PNP, 3-wire, Load 100 mA
 MK5103 - DC PNP / NPN, 2-wire, Load 100 mA

0.3 m PUR cable with M12 connector (rotatable) · industrial environments
 MK5107 - DC PNP, 3-wire, Load 100 mA
 MK5108 - DC PNP, 3-wire, Load 200 mA

0.3 m PUR cable with M8 connector (rotatable) · industrial environments
 MK5102 - DC PNP, 3-wire, Load 100 mA

0.3 m PVC cable with M12 connector (rotatable) · hygienic areas
 MK5111 - DC PNP, 3-wire, Load 100 mA

2 m PVC cable · hygienic areas
 MK5110 - DC PNP, 3-wire, Load 100 mA

Further information: Bulletin (PDF-File 636 kB).