|  |
| |
|
|
|
|
|
Analogue sensors with precise, linear output signal. |
|
| |
|
 |
|
| |
|

|
|
Large operating range of 8 mm in M18 housing and 15 mm in M30.- Designs with voltage output 0...10 V or current output 4...20 mA.
- Extremely high repeatability < +/-2 %.
- Wide temperature range of -25...80 °C.
- Negligible linearity error < +/-3 % of the final value.
Optimum integration By using standardised output signals 4...20 mA or 0...10 V optimum integration in the environment is ensured. Wide temperature range The extraordinarily wide temperature range of -25...80 °C enables the sensors to withstand otherwise critical applications. Repeatability Due to innovative technical solutions the analogue sensors attain high repeatability and a very small linearity error. In connection with the negligible temperature drift exceedingly good repeatability is ensured. M12 connector · output function analogue current signal 4...20 mA
IG6083 - type M18, Range 0.8...8mm, Rise 2.22 mA per mm, Rise <10 ms
II5913 - type M30, Range 1...15mm, Rise 1.143 mA per mm, Rise <20 ms M12 connector · output function analogue voltage signal 0...10 V
IG6084 - type M18, Range 0.8...8mm, Rise 1.389 V per mm, Rise <10 ms
II5914 - type M30, Range 1...15mm, Rise 0.714 V per mm, Rise <20 ms
|
|
|
|