|  |
| |
|
|
|
|
|
Incremental encoders with increased vibration resistance. |
|
| |
|
 |
|
| |
|

|
|
The RC, RU, RV and RO series – an optimum choice for industrial applications.- Cable entry for axial and radial use.
- Vibration resistance up to 30 g (55...2,000 Hz) to EN 60068-2-6.
- Shock resistance up to 200 g (6 ms) to EN 60068-2-27.
- Housing protection rating IP 67.
- TTL or HTL interface.
Application and advantages Incremental encoders are used wherever linear or rotational movements must be evaluated. Due to the increased vibration resistance of 30 g and improved shock resistance of 200 g they can perform their measuring task under extremely severe conditions. The compact design and the cable entry for axial and radial use enable installation in the smallest space. In combination with suitable accessories the units are easy to mount. Direct connection to existing external electronics and controllers is possible via the standard interfaces. The quadrature TTL or HTL output signals and their inverted signals enable a signal transmission via cable lengths of up to 300 m. Interface TTL
RC1014 - Resolution 500, Operating voltage (V) 4,5...5,5 DC, Connection PUR cabel, 2 m Interface HTL
RC6001 - Resolution 50, Operating voltage (V) 10...30 DC, Connection PUR cabel, 2 m
RC6002 - Resolution 60, Operating voltage (V) 10...30 DC, Connection PUR cabel, 2 m
RC6003 - Resolution 100, Operating voltage (V) 10...30 DC, Connection PUR cabel, 2 m
RC6010 - Resolution 250, Operating voltage (V) 10...30 DC, Connection PUR cabel, 2 m
RC6012 - Resolution 360, Operating voltage (V) 10...30 DC, Connection PUR cabel, 2 m
RC6014 - Resolution 500, Operating voltage (V) 10...30 DC, Connection PUR cabel, 2 m
Extract of the product range, further connectors and accessories on request...
|
|
|
|