Position sensors and object recognition Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
One switch for different cylinder profiles.
 
 

 
Mounting accessories for all common cylinder types.
  • For clean line / tie rod / T-slot / integrated profile and trapezoidal slot cylinders.
  • Low height due to perfectly adapted accessories.
  • Robust design: The sensor is flush mounted in the adapter.
  • For T-slot cylinders a memorisation block can be fixed.
  • Quick and easy mounting.

Five different cylinder profiles
We have developed special accessories in order to make the advantages of the new T-slot cylinder switch also available for all other common cylinder types. The same switch can be fixed to clean line cylinders, tie rod cylinders, T-slot cylinders, integrated profile cylinders and cylinders with trapezoidal slot using only one screw.

Low height
Due to the special design of the accessories the optimum utilisation of space is ensured. The resulting low height facilitates the integration of the switch into your application.

Memorisation block for T-slot cylinders
In order to minimise complicated re-adjustment of the switch point and thus expensive maintenance and standstill times, an accessory with memory function is also provided for T-slot cylinders.

Clean line cylinders
 E11816 - Ø 8...12 mm / stainless steel
 E11817 - Ø 16...20 mm / stainless steel
 E11818 - Ø 25...32 mm / stainless steel
 E11819 - Ø 40 mm / stainless steel
 E11820 - Ø 50 mm / stainless steel
 E11821 - Ø 63 mm / stainless steel
 E11822 - Ø 80 mm / stainless steel
 E11823 - Ø 100 mm / stainless steel

Integrated profile cylinders
 E11799 - integrated profile up to 14 mm
 E11801 - integrated profile up to 18 mm

Tie rod cylinders
 E11797 - integrated profile up to 10 mm, piston diameter: 32...100 mm
 E11799 - integrated profile up to 14 mm, piston diameter: 125 mm

Cylinders with trapezoidal slot
 E11796 - for trapezoidal slot according to DIN standard

T-slot cylinders
 E11798 - memorisation block

 Virtual product presentation (flash animation)
 File with integrated flash player (EXE-File 446kB)



Flashanimation mk5101
Note:
Please ensure that the current flash plugin (version 5 and above) is installed in your browser. If not, this plugin can be downloaded free of charge from Macromedia. Interested persons who do not want to install the plugin can download a directly executable file (EXE file) with integrated flash player from us.

Operation is normally done using the mouse. Please finish the animation by closing the separate browser window.