ifmefector

Ficha técnica:
ex. IG5905
01-800-813-4363
Home Empresa Productos Aplicaciones Servicios Novedades Contacto
 
Visión general Product Zoom Sugerencias del Producto Juegos de cables Búsqueda Animaciones de productos i-STEP ecomatmobile Product Warranties
Sensores de fluidos y sistemas diagnósticos

Welcome to the ifm Light Curtain Catalog

Make a selection from the table below to see products based on your needs.

Industrial
Automation

Industrial
Automation

 

Product
Zoom

Industrial Automation

Protective Function

Type 2 SIL 2

Type 4 SIL 3

 
  • 14 mm resolution, 6m range
  • 30 mm resolution, 12m range
  • 40 mm resolution, 12m range
  • 20 mm resolution, 20m range
  • 30 mm resolution, 12m range
  • 30 mm resolution, 20m range
  • 40 mm resolution, 12m range
  • 40 mm resolution, 20m range
  • 50 mm resolution, 12m range
  • 90 mm resolution, 12m range
  • 50 mm resolution, 12m range
  • 50 mm resolution, 20m range
  • 90 mm resolution, 12m range
  • 90 mm resolution, 20m range
  • 50 mm resolution, 12m range
  • 90 mm resolution, 12m range
  • 50 mm resolution, 12m range
  • 50 mm resolution, 20m range
  • 90 mm resolution, 12m range
  • 90 mm resolution, 20m range




| Home | Empresa | Productos | Aplicaciones | Servicios | Novedades | Contacto |

©1998-2010 ifm efector inc. - USA -