Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laer class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. New all-round photocell efector dualis image sensor Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
efector dualis image sensor – the electronic eye.
 
 

 
Object recognition for assembly and manufacturing tasks and for quality control.
  • Stand-alone unit with integrated lighting.
  • Compact and robust design.
  • Easy parameter setting.
  • Integrated Ethernet interface..

Stand-alone unit:
With integrated lighting and evaluation in a robust, industrially compatible IP 67 housing for use in the temperature range of -10...60 °C.

Industrial image checking system:
With orientation-independent contour verification. It solves tasks like presence and position monitoring, quality control as well as sorting and counting tasks.

Handling concept:
The menu-guided PC parameter setting via Ethernet interface allows quick adjustment to your application.
The Ethernet interface moreover allows remote maintenance with error image and evaluation data memory as well as an update option for the sensors. Furthermore, a limited number of parameters can be set on the unit via two pushbuttons and the 4-digit 10-segment display.

O2D220 - Max. field of view size 640 x 480 mmO2D222 - Max. field of view size 1280 x 960 mmO2D224 - Max. field of view size 400 x 300 mm
O2D22x - Selection tool
O2D22x - Operating instructions and software download

Further information: bulletin (PDF-file 277 kB).