|  |
| |
|
|
|
|
|
Compact temperature sensor with excellent response times. |
|
| |
|
 |
|
| |
|

|
|
4...20 mA output or AS-interface profile S-7.3! - Temperature evaluation range 0...140 °C or -10...150 °C.
- Excellent response times T05 = 1 s; T09 = 3 s.
- High mechanical stability.
- Integrated G 1/4 process connection.
- Protection rating IP 69 K.
Universal temperature sensor The temperature sensors of type TA are universal transmitters with integrated AS-i slaves (TAA131) or 4...20 mA outputs (TA3130). For the AS-i transmitter the data is transmitted according to the analogue protocol 7.3 which is implemented in all masters to AS-i specification 2.1 as standard. When the temperature sensor has been connected to the AS-i interface, the AS-i master detects the sensor automatically and starts data transfer.
The analogue unit (TA3130) provides a temperatureproportional 4...20 mA signal.
A high level of accuracy is achieved using Pt sensor elements of accuracy class A. In addition, ifm’s tried and tested film technology ensures excellent dynamic response times.
TA3130 - Compact temperature sensor, temperature range 0...140°CTAA131 - Compact temperature sensorr, temperature range -10...150°C
|
|
|
|