efector dualis
 
 

 
Cost-effective, compact verification of contour and orientation.

Menu-guided parameter setting
The professional and easy menu guidance allows adaptation of the contour sensor to the application in only a few operating steps. Whether parts, edges or orientations are to be verified, for tasks like position verification or sortation, the system can be configured in just a few minutes and is then ready for use. Many parameters are automatically set. If requested, the user can make individual settings.

The new dimension in sensors
With its dimensions of only 42 x 42 x 43 mm this extremely compact 2D sensor sets new standards. Now, even applications with limited mounting space can be solved. Furthermore, the industrially compatible mounting and wiring technology allows easy and time-saving connection to the process.

Applications in transmitted light technology
To complete the system, ultra-flat backlights are available for transmitted light applications. These backlights can be operated in two different modes: “normal light intensity” mode and “high light intensity” mode during which 4 - 5 times more light is produced. This reduces the exposure time by 75 - 80%.

For light sources infrared 880 [nm]
 O2D200 - Contour sensor, infrared, max. reading field size 80 x 104
 O2D202 - Contour sensor, infrared, max. reading field size 116 x 150 mm
 O2D204 - Contour sensor, infrared, max. reading field size 174 x 224
 O2D901 - Backlight, infrared, illuminated area max. 25 x 25 mm
 O2D903 - Backlight, infrared, illuminated area max. 50 x 50 mm
 O2D905 - Backlight, infrared, illuminated area max. 100 x 100 mm

For light sources red light 660 [nm]
 O2D201 - Contour sensor, red light, max. reading field size 80 x 104
 O2D203 - Contour sensor, red light, max. reading field size 116 x 150 mm
 O2D205 - Contour sensor, red light, max. reading field size 174 x 224
 O2D900 - Backlight, red light, illuminated area max. 25 x 25 mm
 O2D902 - Backlight, red light, illuminated area max. 50 x 50 mm
 O2D904 - Backlight, red light, illuminated area max. 100 x 100 mm

Accessories
 E2D100 - USB adapter cable
 E2D101 - Mounting set
 E2D102 - Operating software for efector dualis

 Virtual product presentation (flash animation)
 File with integrated flash player – EXE file 560 Kbytes


 
3D Panorama (flash animation)
Flashanimation efector dualis
Remarks:
Please ensure that the current flash plugin (version 5 and above) is installed in your browser. If not, this plugin can be downloaded free of charge
from Macromedia. Interested persons who do not want to install the plugin can download a directly executable file (EXE file) with integrated flash player from us.

Operation is normally done using the mouse. Please finish the animation by closing the separate browser window.