Säkerhetsrelä för operatörs- och maskinskydd.
 
 

 
Flerfunktionsrelä med reläutgångar för dina applikationer.
  • E-stopp med cross-fault monitoring and optional simultaneity monitoring.
  • Anslutning av mekaniksa säkerhetsbrytare och felsäkra givare.
  • For clocked fail-safe sensors from ifm electronic.
  • Tvåhandmanövrering enligt EN 574, typ IIIC, mekanisk eller elektronisk.
  • Certifierad enligt IEC 61508, EN 954-1, EN 574 typ IIIC.
There are versatile options for connection to the safety relay. It performs monitoring tasks in safety applications in combination with different non-contact guards. The evaluation of the signals from safety light barriers, safety light curtains, electronic fail-safe sensors or mechanical safety switches for protective guard contacts or electronic position sensors or mechanical position switches with or without cross-fault monitoring are only a few applications.
The safety relay has several multifunctional self-detecting and self-monitoring short-circuit protected inputs and outputs. The simultaneity monitoring of inputs and the functions “monitored” or “automatic start” can be set as an option. The operation in two-hand control to EN 574 type IIIC in combination with electronic sensors or mechanical switches is another advantage of the safety relay.

G1501S – Säkerhetsrelä med reläutgångar för mekaniska brytare eller elektroniska givare.

Ytterligare information: Bulletin (PDF-fil, 322 kB, eng.).