Application examples - conveying

 
 
Conveyor applications can be found in almost all industries. Whether pallets, boxes, workpiece carriers, granular materials, rocks or pipes: ifm electronic has the suitable sensors and the favourably priced AS-Interface (AS-i) wiring system for almost all areas.

Distributed electrical drives can be directly controlled via AS-i, cylinders are triggered via AirBoxes with integrated valves.

More info about AS-i

Packaging of bottles Reliable detection of colour marks
Easy control of conveyer belts with monitors and counters
Using of preset counter
AS-i controller integrate a free-programming small control system

Application with brickworks


Simple and cost-effective mechanical accessories
Rectangular sensor types in transport lines
Optoelectronic sensors for transport and handling

Sorting of pasteboard boxes


Decentralized control of independent moduls of a conveying plant
Airbox for the control of pneumatic cylinders
The AS-interface is a wiring system to reduce the mounting costs
System solutions for motor control

Exact positioning of complex parts


Inductive proximity switches with integrated LED setting aid
Photoelectric sensors for the precise detection of pallets
AS-i power supply with data decoupling
Input/output modules for field applications