Datablad direkt
t.ex. IA0032
Startsida
Företaget
Produkter
Applikationer
Service
Nyheter
Kontakta oss
Kundservice
Teknik
Orderservice
Download
Tekniskt lexikon
Control systems
Bus system AS-Interface
Fluid sensors and diagnostic systems
Position sensors and object detection systems
Connecting ifm fail-safe switches
Incremental and absolute encoders
efector dualis image sensor
Operating tool
Target pucks for dual sensors
Software identification systems
Miscellaneous
Selection tool for image sensor for object recognition
Red
values do not meet the specifications -
green
values meet the specifications.
Selection of the appropriate sensor:
Distance between sensor and object (
range
in mm)
(min 50 mm - max 2000 mm)
Required
field of view size
in mm
(min 20x14 mm - max 1280x960 mm)
x
Required
resolution
in mm
(min 0.1 mm)
Results:
Field of view size:
Resolution:
O2D220
O2D222
Characteristics:
Curve
Curve
|
Startsida
|
Företaget
|
Produkter
|
Applikationer
|
Service
|
Nyheter
|
Kontakta oss
|
RSS
|
©1998-2009
ifm electronic gmbh
- Germany -