Hygienic probe sensors for temperature measurement with integrated adapter thread.
 
 

 
The right connection for every process.
  • Measuring resistor Pt1000, class A to IEC 751 in 4-wire technology.
  • High mechanical stability due to 10 mm thermowells.
  • Tapered probe to improve the dynamic response time.
  • Integrated adapter thread.
  • Process connections for food, pharma and biotechnology.

Resistance thermometer for hygienic areas
The TM type temperature probe sensors have been designed for use in tanks and pipes in hygienic applications. The measuring element with accuracy class A to IEC 751 ensures high accuracy, the tapered probe ensures good dynamic response times. The materials used also withstand aggressive media.
The TM type probe sensors can be connected to the TR type control monitor. In case of need the probe sensor can be directly adapted to the TR type control monitor using the mounting set E30089 (accessories).
This results in a compact unit with integrated control monitor and operation as well as a choice of several switching outputs or a switching output and an analogue
output.

Type TM with ifm adapter thread · Pt1000, class A · Gold-plated contacts

 TM9061 - Nominal length L 30mm, Operating temperature -25...80°C
 TM0061 - Nominal length L 50mm, Operating temperature -25...80°C
 TM1061 - Nominal length L 100mm, Operating temperature -25...80°C