Rectangular design inductive sensors, very long sensing ranges.
 
 

 
Corner LEDs clearly visible in any mounted position.
  • Very long sensing ranges up to 40 mm.
  • Clearly visible corner LEDs for switching status and operating indication.
  • Freely selectable sensing face with 5 positions.
  • Integrated captive clamp.
  • Reinforced plastic housing with rotatable M12 connector.

Applications
The new inductive rectangular type IMC (40 x 40 mm) is specially suited for use in conveying. The two clearly visible corner LEDs can be seen even under adverse installation conditions. By loosening the adjusting screw, the sensing face can be rotated to 5 different positions and thus be optimally adapted to your applications. Now, there are also electromagnetic field immune and Teflon-coated units for welding applications.

Long sensing ranges
The long sensing ranges of 20 mm (flush) as well as 35 and 40 mm (non flush) are ensured over the whole temperature range. They provide sufficient protection against mechanical damage ensuring higher machine uptime.

IM5115 - Sensing range 20 b
IM5116 - Sensing range 35 nb
IM5117 - Sensing range 40 nb
Correction factor 1
The new versions of the IMC design have the same sensing range on all metals, i.e. the correction factor is constantly “one” (K=1).

IM5119 - Sensing range 20 b, K=1, electromagnetic field immune
IM5120 - Sensing range 35 nb, K=1, electromagnetic field immune

Further information: bulletin (PDF file 729 kB).