|  |
| |
|
|
|
|
|
M18 laser sensors for highest precision for small objects. |
|
| |
|
 |
|
| |
|

|
|
Highly precise position sensing in assembly and handling technology.
- Reliable detection even of tiny objects up to 1.5 mm.
- Quality and precision at an unbeatable price.
- Visible laser light spot for a simple sensor alignment.
- Teach method saves time and cost for set-up.
- Precise background suppression for a reliable function.
Highly precise laser sensors Even tiny objects are reliably detected thanks to the laser technology. The sensor set-up is very user-friendly: The visible laser spot and the new teach method enable optimum sensor setting in no time. Using the new OG type laser sensors price is no longer an issue.
Variants This series covers powerful through-beam systems, retroreflective sensors with polarisation filter and diffuse reflection sensors with background suppression for demanding applications frequently found in assembly and handling technology. All sensors have a robust stainless steel housing. OGH700 - Threaded type M18x1, background suppression, visible laser light, range 20...250mm (range referred to white paper 200 x 200 mm, 90 % remission) OGP700 - Threaded type M18x1, Polfilter, visible laser light, sensing range 15m (prismatic reflector E20722) OGP701 - Threaded type M18x1, Polfilter, visible laser light, sensing range 2m (prismatic reflector E20722) OGS700 - Threaded type M18x1, Polfilter, visible laser light, sensing range 60m, transmitter OGS701 - Threaded type M18x1, Polfilter, visible laser light, sensing range 2m, transmitter OGE700 - Threaded type M18x1, Polfilter, visible laser light, sensing range 60m, receiver OGE701 - Threaded type M18x1, Polfilter, visible laser light, sensing range 2m, receiver
Further information: bulletin (PDF-file 818 kB).
|
|
|
|