M18 photoelectric sensors – quality with excellent performance.
 
 

 
Universal and easy to mount.
  • Extremely long ranges.
  • Diffuse reflection sensor with background suppression and 300 mm range.
  • Excellent price / performance ratio.
  • Teach mode for simple and pr ecise adjustment to the application.
  • Robust high-grade stainless steel housing for harsh environments.

High performance M18 photoelectric sensor
High-quality technology, extraordinary features and an outstanding price / performance ratio make this sensor suitable for all industrial areas. The extremely high ranges create new solutions for your applications.

Highest precision and simple handling
The innovative teach mode selects the optimum setting of the sensors to your application in no time. This is high-tech for the high demands of industry on robustness and precision – implemented in a user-friendly and low-cost version.

OGH500 - Diffuse reflection sensor with background suppression, M18 design
OGP500 - Retro-reflective sensor with polarisation filter, M18 design
OGS500 - Through-beam – transmitter, M18 design
OGE500 - Through-beam – receiver, M18 design

Further information: bulletin (PDF-file 794 kB).