efector dualis image sensor – the electronic eye.
 
 

 
Object recognition for assembly and manufacturing tasks and for quality control.
  • Stand-alone unit with integrated lighting.
  • Compact and robust design.
  • Wide temperature range.
  • Advanced evaluation algorithm.

Stand-alone unit:
With integrated lighting and evaluation in a robust, industrially compatible IP 67 housing for use in the temperature range of -10...60 °C.

Advanced, industrially compatible evaluation algorithm:
With orientation-independent contour verification. It solves tasks like presence and position monitoring, quality control as well as sorting tasks.

Operating concept:
For demanding tasks the menu-guided PC parameter setting via the Ethernet interface enables adjustment to your application in only a few operating steps. In addition the Ethernet interface provides remote maintenance with error image and evaluation data memory. Quick teach function for simple parameter setting on the unit via two-pushbutton menu and display.

O2D220 - Max. field of view size 640 x 480 mm
O2D222 - Max. field of view size 1280 x 960 mm

Further information: bulletin (PDF-file 621 kB).