|  |
| |
|
|
|
|
|
Family expanded: Pressure transmitter in 2-wire connection technology. |
|
| |
|
 |
|
| |
|

|
|
Pressure transmitter with LED display in 2-wire connection technology.
- 4...20 mA analogue output and optional PC connection.
- Extensive menu functions for a high degree of process safety.
- High overall accuracy (0.2 %) and electronic temperature compensation.
- Overload resistant and drift-free ceramic measuring cell with a purity (99.9 %).
- O-ring-free sealing concept for maintenance-free (long-term) operation.
Application Pressure transmitters with a 4-digit LED display can now also be used in applications where only a 2-wire technology is available. Thanks to high quality materials of housings, process connection and measuring cell the units can be used in processes with high aseptic requirements and where high chemical resistance is required.
Your advantage Thanks to the usual and extensive menu functions and the 4-digit 10-segment display there is more or less no need for separate evaluation and display units. Without additional level of input and the related cost permanent safety and transparency of the process values can be ensured.
Process connection: ASEPTOFLEX adapter thread:
PI1093 - measuring range -1...25 bar PI1094 - measuring range -1...10 bar PI1095 - measuring range -1...4 bar PI1096 - measuring range -0.12...2.5 bar PI1097 - measuring range -0.05...1 bar PI1098 - measuring range -0.012...0.25 bar PI1099 - measuring range -1...1 bar
Further information: bulletin (PDF-file 650 kB).
|
|
|
|