Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laer class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. efector dualis image sensor Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Safety relay for the protection of operators and machinery.
 
 

 
Multifunctional with relay outputs suitable for your applications.
  • E-stop with cross-fault monitoring and optional simultaneity monitoring.
  • Connection of mechanical safety switches and fail-safe sensors.
  • For clocked fail-safe sensors from ifm electronic.
  • Two-hand control to EN 574, type IIIC, mechanical or electronic.
  • Certified to IEC 61508, EN 954-1, EN 574 type IIIC.
There are versatile options for connection to the safety relay. It performs monitoring tasks in safety applications in combination with different non-contact guards. The evaluation of the signals from safety light barriers, safety light curtains, electronic fail-safe sensors or mechanical safety switches for protective guard contacts or electronic position sensors or mechanical position switches with or without cross-fault monitoring are only a few applications.
The safety relay has several multifunctional self-detecting and self-monitoring short-circuit protected inputs and outputs. The simultaneity monitoring of inputs and the functions “monitored” or “automatic start” can be set as an option. The operation in two-hand control to EN 574 type IIIC in combination with electronic sensors or mechanical switches is another advantage of the safety relay.

G1501S – Safety relay with relay outputs for mechanical switches or electronic sensors

Further information: Bulletin (PDF-file 322 kB).