Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Inductive sensors for applications in cheese plants.
 
 

 
Increased lifetime in steam at 100 °C.
  • High ingress resistance IP 68 / IP 69K.
  • Food-grade housing materials: high-grade stainless steel / Peek.
  • Operation in a wide temperature range: 0...100 °C
  • Resistant to temperature shocks.
  • Resistant to cleaning agents.

Lifetime
In some applications in the food industry inductive sensors are often subjected to steam and aggressive cleaning agents. ifm’s extensive quality tests have been complemented by the steam boiler test.
Steam boiler test
In this test, the sensors are subjected to 100 °C steam at overpressure. This test is based upon the conditions given in the applications. The suitability for the applications can thus be tested. In contrast to common sensors, this T-series is distinguished by a longer lifetime.

IFT229 – inductive sensor, M12 type, length 45 mm, flush mountable
IFT230 – inductive sensor, M12 type, length 50 mm, non flush mountable
IFT231 – inductive sensor, M12 type, length 70 mm, flush mountable
IFT232 – inductive sensor, M12 type, length 70 mm, non flush mountable

IGT237 – inductive sensor, M18 type, length 46 mm, flush mountable
IGT238 – inductive sensor, M18 type, length 51 mm, non flush mountable
IGT239 – inductive sensor, M18 type, length 70 mm, flush mountable
IGT240 – inductive sensor, M18 type, length 70 mm, non flush mountable

IIT223 – inductive sensor, M30 type, length 50 mm, flush mountable
IIT224 – inductive sensor, M30 type, length 50 mm, non flush mountable
IIT225 – inductive sensor, M30 type, length 70 mm, flush mountable
IIT226 – inductive sensor, M30 type, length 70 mm, non flush mountable

Further information: Bulletin (PDF-file 295 kB).