Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
The ifm opto family is growing: O4 – the big brother of O5.
 
 

 
Photoelectric sensors with long ranges for different industries.
  • Background suppressed, through-beam and polarised sensors.
  • Variants: fixed ranges, potentiometer or pushbuttons.
  • Quality at an attractive price.
  • Universal mounting.
  • Optimised mounting accessories for time-saving fixing.
Different industries
This all-round photoelectric sensor with its long range is the best choice for use in the wood, paper and automotive industries, transport and conveying as well as in steel processing.

Variants
This photoelectric sensor is available in the following designs: BasicLine: variants with fixed range or setting via a scaled 240° potentiometer, PerformanceLine: setting is done via pushbuttons.

Mounting accessories
The optional stainless steel bracket gives the best protection. The wide selection of mounting accessories enables simple, flexible and time-saving installation.

O4H200 - Diffuse reflection sensor, background suppression, range 100...2000 mmO4H201 - Diffuse reflection sensor, background suppression, range 100...2000 mmO4H500 - Diffuse reflection sensor, background suppression, range 100...2600 mm

O4P200 - Retro-reflective sensor, polarisation filter, range 300...18000 mmO4P201 - Retro-reflective sensor, polarisation filter, range 300...18000 mmO4P500 - Retro-reflective sensor, polarisation filter, range 0...22000 mm

O4S200 - Through-beam sensor, transmitter, range 0...50000 mmO4S500 - Through-beam sensor, transmitter, range 0...80000 mm

O4E200 - Through-beam sensor, receiver, range 0...50000 mmO4E201 - Through-beam sensor, receiver, range 0...50000 mmO4E500 - Through-beam sensor, receiver, range 0...80000 mm

Further information: Bulletin (PDF-file 259 kB).