Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Wide selection of mounting accessories for different cylinder types.
 
 

 
Sensor with appropriate accessories for all common cylinder types.
  • For clean line, tie rod, T-slot, integrated profile and trapezoidal slot cylinders.
  • Low height due to perfectly adapted mechanical solution.
  • Robust design: Protected position of the sensor in the adapter.
  • Simple, quick and secure mounting.

Different cylinder profiles
We have developed special accessories in order to make the advantages of the T-slot cylinder sensor also available for all other common cylinder types. So, the sensor can be easily fixed to different cylinder profiles such as clean line cylinders, tie rod cylinders, integrated profile cylinders and trapezoidal slot cylinders.

Low height
Due to the special design of the accessories the optimum utilisation of space is ensured. This facilitates setup and the integration of the sensor into the respective application.

Robust metal version
The cylinder sensor is ideally protected against mechanical damage by the secure integration in the adapter.

Clean line cylinders

E11816 - Ø pistons 8 to 12 mm
E11817 - Ø pistons 16 to 20 mm
E11818 - Ø pistons 25 to 32 mm
E11819 - Ø piston 40 mm
E11820 - Ø piston 50 mm
E11821 - Ø piston 63 mm
E11822 - Ø piston 80 mm
E11823 - Ø piston 100 mm

Integrated profile cylinders

E11797 - integrated profile 5 to 11 mm (e.g. Ø piston 32 mm)
E11799 - integrated profile 9 to 15 mm (e.g. Ø pistons 32 to 63 mm)
E11801 - integrated profile 14 to 20 mm (e.g. Ø pistons 80 to 100 mm)

Tie rod cylinders

E11913 - Ø tie rod 3 to 6 mm (e.g. Ø pistons 16 to 32 mm)
E11912 - Ø tie rod 5 to 7 mm (e.g. Ø pistons 32 to 50 mm)
E11797 - Ø tie rod 5 to 11 mm (e.g. Ø pistons 32 to 100 mm)
E11799 - Ø tie rod 9 to 15 mm (e.g. Ø pistons < 125 mm)

Trapezoidal slot cylinders

E11796 - trapezoidal slot

Bosch Rexroth cylinders

E11892 - external trapezoidal rail, 11 mm (e.g. PRB series)
E11893 - external trapezoidal rail, 6 mm (e.g. 2700 series)
E11894 - L-slot (e.g. 523 series)

SMC cylinders

E11890 - T-slot rail SMC, flat (e.g. ECQ2 series)
E11891 - T-slot rail SMC, high (e.g. CQ2 series)
E11872 - diagonal T-slot (e.g. CP95 series)

Festo cylinders

E11895 - raised rail (e.g. DZH series)

Adapter C-slot to T-slot

E11928 - T-slot adapter for C-slot sensor, flush mountable
E11914 - T-slot adapter for C-slot sensor, non-flush mountable

Memorisation block

E11798 - end stop for fixing of the switch point


Further information: Bulletin (PDF-file 261 kB).