Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Capacitive sensors for detecting granulates.
 
 

 
Capacitive sensors especially for the plastics industry.
  • Easy adjustment in the application by pressing a pushbutton.
  • Automatic detection of PNP or NPN output loads.
  • Normally open / normally closed freely selectable.
  • Clearly visible indication of the switching status.
  • Resistant to electrostatic discharge.

Application
Wherever plastic granulates are conveyed and processed, capacitive sensors monitor the levels in pipes and in silos or through sight glasses in loaders on injection moulding machines.
The sensor must reliably detect a wide range of different plastics.

Set-up
The new operating concept enables setting and adjustment of the output function by pressing a pushbutton. Automatic detection of the load simplifies the connection to common controllers.

KI5082 – Type M30, non-flush mountable, M12 connector, setting range 5...40 mm, PNP / NPN
KI5083 – Type M30, non-flush mountable, M12 connector, setting range 5...40 mm, PNP
KG5065 – Type M18, non-flush mountable, M12 connector, setting range 4...24 mm, PNP / NPN
KG5066 – Type M18, non-flush mountable, M12 connector, setting range 4...24 mm, PNP

Further information: Bulletin (PDF-File 259kB).