Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Time-saving due to innovative fast mounting.
 
 

 
Rectangular inductive sensors with practical snap-fit mounting.
  • Small housing for restricted spaces, only 26 x 30 mm.
  • Innovative snap-fit mounting for fast installation.
  • M12 connector rotatable by 270°, alternative: cable connector variant.
  • Resistant to oils and coolants.
  • Freely selectable sensing face with three positions.

Innovative snap-fit mounting
A fast mounting plate which is mounted using only one captive screw enables much faster installation. The sensor is simply snapped onto this fast mounting plate.

Robust design
The special design and use of high-quality housing and potting materials enable use in aggressive environments with oils and coolants. The variable connector can be rotated by 270°.

IO5016 - Design 26 x 42.5 rectangular, M12 connector, NO, 2-wire PNP/NPNIO5017 - Design 26 x 26 rectangular, 0.8 m PUR cable with M12 connector, NO, 2-wire PNP/NPNIO5018 - Design 26 x 26 rectangular, 0.15 m PUR cable with M12 connector, NO, 2-wire PNP/NPN

Further information: Bulletin (PDF-file 268 kB).