Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Compact distance sensor with 75 m range referred to prismatic reflector.
 
 

 
The longsighted sensor – with winning technology.
  • Use at daylight up to 100,000 lux.
  • 2 switching outputs, one configurable as an analogue output.
  • Excellent price / performance ratio.
  • Scaleable measuring range.
  • Wide range of accessories, e.g. mounting and fine adjustment unit.

PMD technology
(winner of the Hermes Award 2005)

Due to the innovative on-chip time-of-flight measurement system with PMD technology (Photonic Mixer Device) the O1D106 is a distance sensor with the capacities of a measurement system, at the price of a standard sensor.

Compact distance sensor with a range of 75 m
With the reflectors available as an option distances from 1 m to 75 m can be measured. Applications are versatile: the sensor can, for example, be used for position monitoring of cranes.

Extensive range of accessories
The range of accessories includes large prismatic reflectors as well as a mounting and fine adjustment unit for easy fixing and precise alignment of the sensor.

O1D106 - Compact distance sensor, M12 connector, measuring range 1...75 m, light spot diameter 150 mm (at 75 m), DC PNP

Further information: Bulletin (PDF file 300 kB).