Real-time maintenance with efector octavis.
 
 

 
Diagnostic electronics for vibration sensors with extended I/O range.
  • Frequency-selective machine monitoring of up to 4 measuring points.
  • Ethernet interface for integration into operational data logging systems.
  • 2 analogue inputs for DC signals.
  • Only 1 analogue and 1 switching output for collective alarm.
  • 8 configurable I/Os: for alarm outputs or inputs of switching signals.

Diagnostic electronics VSE100
VSE100 diagnostic electronics can be used for the continuous and simultaneous analysis and evaluation of the measured signals of up to 4 vibration sensors with the octavis technology. In addition to standard alarm and analogue outputs (see article no. VSE001), VSE100 can signal the states of diagnosis objects using up to 8 further, freely configurable I/Os. Also, the I/Os can be used as inputs, electronically trigger diagnosis (e.g. in a reference run of a machine tool spindle), collect switching states of other sensors and transmit them to operational data logging via the OPC standard. The integrated FIFO history memory can store 33,000 values with time stamp.


VSE100 - Voltage supply 24 V DC +/- 20%

Further information: Bulletin (PDF file 309 kB).