Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Fail-safe inductive sensor directly detects metal.
 
 

 
Detection without magnetic target or coded actuator.
  • Suitable for operator and machine safety.
  • Reliable end position monitoring on moving machine parts.
  • Connection of the sensors to safety PLCs, bus systems and logic modules possible.
  • Increased machine uptime and safety.
  • Certified to IEC 62061 SILcl2, complies with IEC 61508 SIL2.

Requirement profiles for the fail-safe sensor:
Reliable positioning on rotary indexing tables and machine tools. Reliable triggering of slow travel or switching off in end positions for presses, gantry robots and actuators. Reliable area monitoring for robots. The fail-safe sensor increases the uptime and safety of your installation and can be connected to approved evaluation units. Costly maintenance can be dispensed with due to wearfree operation. Faults such as coil break are diagnosed and the sensor passes into the defined safe state. In case of a cross fault between the supply voltage and an output the fail-safe sensor can switch off the other output when there is a safety request.

GF711S - M12 connector / Output function 2 PNP no (OSSD)

Further information: Bulletin (PDF file 291 kB).