Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Non-contact fail-safe inductive sensor.
 
 

 
Direct detection of metal solves new applications.
  • Suitable for operator and machine safety.
  • Reliable function without specific coded target.
  • Connection of the sensors to safety PLCs, bus systems and relays possible.
  • Meets the requirements of IEC 61508 SIL3 and ISO 13849-1 PL e.
  • Certified to IEC 62061, SILcl3.


Self-monitoring design without coded magnet or coded target.

2 x PNP switching outputs (normally closed function)
Because of the window technology used, i.e. an enable zone monitored for target position and dwell time, a counterpart, e.g. a magnet or a special mechanical target is not required.
If the target is removed from the enable zone, the output circuits open. The fail-safe sensor can be connected to approved two-channel evaluation units without crossmonitoring that are suitable for positive-switching noncontact guards. In case of a fault, e.g. cross fault of the wires, the sensor passes into the defined safe state.

GI701S - M12 connector / Output function 2 PNP no (OSSD)

Further information: Bulletin (PDF file 304 kB).