Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Feedback for quarterturn actuators to ATEX category 3G.
 
 

 
Dual sensor with AS-i interface for applications in bioethanol plants.
  • Inductive dual sensor for hazardous gas areas, zone 2.
  • Installation on actuators to VDI/ VDE 3845.
  • Solenoid valve connection integrated into the sensor.
  • Peripheral fault / communication error indication with wire break monitoring.
  • Easy wiring and set-up.
Applications in hazardous gas areas
The inductive dual sensor meets the requirements of the ATEX category 3G for hazardous zone 2 areas.

Optimum protection against mechanical stress
The metal housing provides the maximum protection of the sensor and connectors against external mechanical damage. Impact resistance was tested at 4 joules to EN 60079-0: 2006.

Additional diagnosis
Incidents such as short circuit or wire break can be evaluated separately on the output via two data bits to obtain selected service information.

AC326A - ATEX group II category 3G, housing T5, sensing range 4 mm nf

Further information: Bulletin (PDF file 293 kB).