|  |
| |
|
|
|
|
|
Multicode Reader for optical identification. |
|
| |
|
 |
|
| |
|

|
|
Identification of bar codes and 2D codes.
- Orientation-independent reading of bar codes and 2D codes.
- High reading reliability.
- Code comparator in the sensor.
- Setting aid due to laser pointer.
- Integrated Ethernet interface.
Orientation-independent reading of bar codes and 2D codes. Independent of the orientation and the number of codes, the high-performance algorithms automatically decode 1D or 2D codes. An optimisation mode allows additional settings to ensure reliable identification of each code.
High reading reliability Automatic setting of the exposure time: the sensor characteristics and the segmented lighting can be adapted so that optimum results are achieved even with highly reflective metal surfaces.
Code comparator in the sensor Intelligence inside the sensor reduces data transfer. Complex application programming is no longer necessary due to code identification and comparison in the sensor.
Type of sensor CMOS image sensor, black/white, VGA resolution 640 x 480 O2I100 - Multicode Reader, Max. field of view size: 68 x 50 mm integrated, configurable code evaluation Process interfaces RS-232 and Ethernet TCP/IP Parameter setting interface Ethernet TCP/IP, IP 67, Operating temperature -10...50 °C, M12 plug, A-coded, 8 poles M12 socket, D-coded, 4 poles O2I102 - Multicode Reader, Max. field of view size: 140 x 100 mm integrated, configurable code evaluation Process interfaces RS-232 and Ethernet TCP/IP Parameter setting interface Ethernet TCP/IP, IP 67, Operating temperature -10...50 °C, M12 plug, A-coded, 8 poles M12 socket, D-coded, 4 poles O2I104 - Multicode Reader, Max. field of view size: 400 x 300 mm integrated, configurable code evaluation Process interfaces RS-232 and Ethernet TCP/IP Parameter setting interface Ethernet TCP/IP, IP 67, Operating temperature -10...50 °C, M12 plug, A-coded, 8 poles M12 socket, D-coded, 4 poles
Accessories E2I200 - Operating software, for dualis multicode reader, Create and manage application-specific configurationsMonitor mode for set-up and service Service reports for statistical evaluations E2D110 - Mounting set, Clamp mounting
For further information please refer to the current bulletin (pdf file 352 kB).
|
|
|
|