|  |
| |
|
|
|
|
|
Full metal inductive sensors: simply unbeatable! |
|
| |
|
 |
|
| |
|

|
|
Extremely resistant, excellent price / performance ratio.
- Ideal for metalworking applications.
- Devices and connectors: adapted for use in oils.
- Strong sensing fact is resistant to impact.
- Vibration and shock resistant.
- Lasered type label: permanently legible.
Materials For the one-piece housing the threaded body and the sensing face are made of stainless steel.
Oils and coolants Oils and coolants heavily impact the installed machine components. The O-ring seal made of Viton combined with the corresponding ecolink connector ensures high protection against malfunctions.
Application tests A series of tests qualified the sensors for tough applications:
- Vibration test
- Shock test
- Impact test
- Coolant test
Watch the flash videos of some tests. Applications Metalworking and welding applications
M12 connector · output function · 3-wire DC PNP IFC258 - Inductive sensor, M12 x 1, Sensing range 3 mm, flush mountable, IP 67 / IP 68 , Operating temperature -25...70 °C, M12 connector IGC248 - Inductive sensor, M18 x 1, Sensing range 5 mm, flush mountable, IP 67 / IP 68 , Operating temperature -25...70 °C, M12 connector IIC224 - Inductive sensor, M30 x 1,5, Sensing range 10 mm, flush mountable, IP 67 / IP 68 , Operating temperature -25...70 °C, M12 connector
For further information please refer to the current bulletin (pdf file 387 kB).
|
|
|
|