|  |
| |
|
|
|
|
|
The height of level detection. |
|
| |
|
 |
|
| |
|

|
|
O1D300 photoelectric sensor for non-contact level detection.
- Optical level detection from a safe distance for levels of 0...9.8 m.
- Scalable measuring range and window function.
- 2 switching outputs; one output can be configured as analogue output.
- Extensive range of fixing components.
Application The O1D300 level sensor detects bulk material and opaque liquids without contact on the basis of the time of flight measurement of a laser beam.
Installation The sensor can be installed at a safe distance from the medium.
Setting Parameter setting and the switching point programming via two buttons and a 4-digit alphanumeric display.
Applications Process technology, food industry
O1D300 - Optical level sensor, Visible laser light, protection class 2 laser, 4-digit alphanumeric display, IP 65, Operating temperature: -10...60 °C, Range: 0,0002...0,01 m, M12 connector
For further information please refer to the current bulletin (pdf file 348 kB).
|
|
|
|