|  |
| |
|
|
|
|
|
O5 contrast sensor - for a splash of colour! |
|
| |
|
 |
|
| |
|

|
|
New contrast sensor with RGB transmitter LED.
- Automatic selection of the ideal colour of the transmitted light.
- Setting process saves time and cost during set-up.
- Simple detection of print marks and particularly flat objects.
- High switching frequency of 10,000 Hz.
- Extensive range of accessories.
Application With the O5 contrast sensor, print marks and very flat objects can be detected easily.
RedGreenBlue transmitter LED During set-up the sensor automatically selects the optimum transmitter colour for good contast. The sensor is ready for operation by just pressing the programming buttons twice. In applications with a short mark-to-space ratio, O5K500 can switch reliably due to its high switching frequency.
Extensive range of accessories An extensive range of accessories is available for time-saving and flexible fixing of the sensor.
Applications Packaging industry, food industry
M12 connector / 3-wire DC PNP / NPN O5K500 - Diffuse contrast sensor, Automatic detection PNP/NPN, Teach function, Electronic lock, IP 67, Operating temperature -25...60 °C, M12 connector
Accessories E21211 - Mounting set, Clamp mounting E21212 - Mounting set, Clamp mounting E20717 - clamp E21110 - clamp E20938 - mounting rod E20940 - mounting rod E20951 - Cube
For further information please refer to the current bulletin (pdf file 347 kB).
|
|
|
|