Precise type O5 laser sensor with laser class 1.
 
 

 
Laser sensor with excellent performance at a low price.
  • Laser technology for assembly, handling and factory automation.
  • High precision: even tiny objects are reliably detected.
  • Visible laser light spot: simple alignment of the sensors.
  • Extensive range of fixing components
  • Setting process saves time and cost during set-up.

Laser protection class 1
The O5 series covers a powerful through-beam system, a retro-reflective sensor with polarisation filter and a diffuse reflection sensor with background suppression.

High precision
The sensors detect even tiny objects up to a diameter of 1.5 mm.

Extensive range of accessories
ifm electronic offers a wide range of fixing components for fast and easy mounting, precise alignment and fixing of the sensors.

Applications
Installation, handling technologies, factory automation

M12 connector / 3-wire DC PNP
O5H700 - Diffuse reflection sensor, Background suppression, Teach function, Electronic lock, Visible laser light, LASER CLASS 1, DC PNP, IP 67, Operating temperature -10...60 °CRange: 0,02...0,2 m, M12 connector
O5P700 - Retro-reflective sensor, Polarisation filter, Teach function, Electronic lock, Visible laser light, LASER CLASS 1, DC PNP, IP 67, Operating temperature -10...60 °C, Range ...15 m, M12 connector
O5S700 - Through-beam sensor, Visible laser light, LASER CLASS 1, DC, IP 67, Operating temperature -10...60 °C, Range ...60 m, M12 connector
O5E700 - Through-beam sensor, Teach function, Electronic lock, Visible laser light, LASER CLASS 1, DC PNP, IP 67, Operating temperature -10...60 °C, Range ...60 m, M12 connector

For further information please refer to the current bulletin (pdf file 430 kB).