|  |
| |
|
|
|
|
|
Open the floodgates! The new OG wetline. |
|
| |
|
 |
|
| |
|

|
|
Photoelectric M18 sensors optimised for harsh applications in wet areas.
- Selected materials, suited for food applications.
- Tested quality, confirmed by ECOLAB certificate.
- Consistent use of ifm's application know-how.
- Ideal sealing concept IP 67, IP 68 and IP 69K.
- Fixed ranges - simple set-up (plug & play).
Applications for OG wetline The OG wetline series was specially developed for applications in the food industry, such as in cheese plants, breweries or in the meat industry. The development was able to benefit from ifm's extensive application know-how and experience.
Robust stainless steel housing The stainless steel housing, plastic lens and food-grade sealing material qualify the OG wetline for wet areas in the food industry, in which aggressive cleaning agents are used.
Fixed ranges The OG wetline has fixed ranges. For the versions with background suppression there is a choice of 100 mm, 200 mm or 300 mm range.
Applications Hygienic and wet areas.
M12 connector · 3-wire DC PNP OGH300 - Diffuse reflection sensor, M18 x 1, Background suppression, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range: ...0,1 m, M12 connector OGH301 - Diffuse reflection sensor, M18 x 1, Background suppression, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range: ...0,1 m, M12 connector OGH302 - Diffuse reflection sensor, M18 x 1, Background suppression, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range: ...0,2 m, M12 connector OGH303 - Diffuse reflection sensor, M18 x 1, Background suppression, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range: ...0,2 m, M12 connector OGH304 - Diffuse reflection sensor, M18 x 1, Background suppression, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range: ...0,3 m, M12 connector OGH305 - Diffuse reflection sensor, M18 x 1, Background suppression, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range: ...0,3 m, M12 connector OGP300 - Retro-reflective sensor, M18 x 1, Polarisation filter, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range 0,03...4 m, M12 connector OGP301 - Retro-reflective sensor, M18 x 1, Polarisation filter, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range 0,03...4 m, M12 connector OGS300 - Through-beam sensor, M18 x 1, DC, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range ...20 m, M12 connector OGE300 - Through-beam sensor, M18 x 1, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range ...20 m, M12 connector OGE301 - Through-beam sensor, M18 x 1, DC PNP, IP 67 / IP 68 / IP 69K, Operating temperature -25...80 °C, Range ...20 m, M12 connector
For further information please refer to the current bulletin (pdf file 347 kB).
|
|
|
|