|  |
| |
|
|
|
|
|
New photoelectric design OG-Cube in metal housing with M18 thread. |
|
| |
|
 |
|
| |
|

|
|
An all-rounder despite the corners.
- Small, compact and strong: a sensor with high optical performance.
- Excellent quality at an attractive price.
- Through-beam and retro-reflective sensors and diffuse reflection sensors with background suppression.
- Easy teach mode for fast set-up.
- Universal mounting and large selection of fixing accessories.
New design: OG-Cube This sensor was developed for use in harsh industrial environments. The tried-and-tested technology of the well-known OG series is now integrated in a stable, rectangular metal housing.
Long ranges, small design The photoelectric sensors are distinguished by long ranges of 4 m for retro-reflective sensors and 200 mm for diffuse reflection sensors. Together with the small housing design both features provide more flexibility for the construction of plant and machinery.
Time-savings during installation and set-up The teach mode and the extensive range of fixing components ensure fast and cost-saving installation.
Applications Conveying, packaging machinery, automotive and handling
Diffuse reflection sensor with background suppression · M12 connector · 3-wire OGH580 - Diffuse reflection sensor, Background suppression, DC PNP, IP 67, Operating temperature -25...60 °C, Range: 0,015...0,2 m, M12 connector OGH581 - Diffuse reflection sensor, Background suppression, DC NPN, IP 67, Operating temperature -25...60 °C, Range: 0,015...0,2 m, M12 connector OGH280 - Diffuse reflection sensor, Background suppression, DC PNP, IP 67, Operating temperature -25...60 °C, Range: ...0,1 m, M12 connector OGH281 - Diffuse reflection sensor, Background suppression, DC PNP, IP 67, Operating temperature -25...60 °C, Range: ...0,2 m, M12 connector OGH282 - Diffuse reflection sensor, Background suppression, DC NPN, IP 67, Operating temperature -25...60 °C, Range: ...0,1 m, M12 connector OGH283 - Diffuse reflection sensor, Background suppression, DC NPN, IP 67, Operating temperature -25...60 °C, Range: ...0,2 m, M12 connector
Retro-reflective sensor with polarisation filter · M12 connector · 3-wire OGP280 - Retro-reflective sensor, Polarisation filter, DC PNP, IP 67, Operating temperature -25...60 °C, Range 0,1...4 m, M12 connector OGP282 - Retro-reflective sensor, Polarisation filter, DC NPN, IP 67, Operating temperature -25...60 °C, Range 0,1...4 m, M12 connector OGP281 - Retro-reflective sensor, Polarisation filter, DC PNP, IP 67, Operating temperature -25...60 °C, Range 0,1...4 m, M12 connector OGP283 - Retro-reflective sensor, Polarisation filter, DC NPN, IP 67, Operating temperature -25...60 °C, Range 0,1...4 m, M12 connector
Through-beam sensor - transmitter · M12 connector OGS280 - Through-beam sensor, DC, IP 67, Operating temperature -25...60 °C, Range ...20 m, M12 connector
Through-beam sensor - receiver · M12 connector · 3-wire OGE280 - Through-beam sensor, DC PNP, IP 67, Operating temperature -25...60 °C, Range ...20 m, M12 connector OGE282 - Through-beam sensor, DC NPN, IP 67, Operating temperature -25...60 °C, Range ...20 m, M12 connector OGE281 - Through-beam sensor, DC PNP, IP 67, Operating temperature -25...60 °C, Range ...20 m, M12 connector
For further information please refer to the current bulletin (pdf file 347 kB).
|
|
|
|