Profibus PA pressure transmitter now also with ATEX approval.
 
 

 
Approved for the ATEX categories1G and 1/2D.
  • Online monitoring and diagnosis of electronics and measuring cell.
  • Optimum accuracy (0.2 %) and electronic temperature compensation.
  • Flush process connection for integration in aseptic processes.
  • EHEDG certified modular adapter system for CIP and SIP applications.
  • Four pressure ranges, adapted to the process industry.
Type PMP now with ATEX approval
The PMP series which already communicates via the established bus system Profibus PA has now been complemented by new sensors with ATEX approval for the categories 1G und 1/2D.
The PMP type distinguishes itself by its high accuracy of 0.2 %, improved temperature decoupling, electronic temperature compensation and hygienic design. The new pressure transmitter as an advanced product of the PM series offers extended diagnostic capabilities via the Profibus PA.
To ensure this, the unit carries out self-tests while in operation. The diagnosis status can be polled cyclically or acyclically via the Profibus master.

Process connection: Aseptoflex adapter thread, ATEX approval
PMP04A - Profibus PA pressure transmitter, no dead space, suitable for all standard CIP and SIP processes, Online monitoring / diagnosis of electronics and measuring cell, Profibus PA profile 3.01
I&M functionality, IP 68 / IP 69K, Operating temperature T4: -20...85 / T5: -20...75 / T6: -20...60 °C, Measuring range: -1...10 bar, M12 connector

PMP05A - Profibus PA pressure transmitter, no dead space, suitable for all standard CIP and SIP processes, Online monitoring / diagnosis of electronics and measuring cell, Profibus PA profile 3.01
I&M functionality, IP 68 / IP 69K, Operating temperature T4: -20...85 / T5: -20...75 / T6: -20...60 °C, Measuring range: -1...4 bar, M12 connector

PMP06A - Profibus PA pressure transmitter, no dead space, suitable for all standard CIP and SIP processes, Online monitoring / diagnosis of electronics and measuring cell, Profibus PA profile 3.01
I&M functionality, IP 68 / IP 69K, Operating temperature T4: -20...85 / T5: -20...75 / T6: -20...60 °C, Measuring range: -0,12...2,5 bar, M12 connector

PMP07A - Profibus PA pressure transmitter, no dead space, suitable for all standard CIP and SIP processes, Online monitoring / diagnosis of electronics and measuring cell, Profibus PA profile 3.01
I&M functionality, IP 68 / IP 69K, Operating temperature T4: -20...85 / T5: -20...75 / T6: -20...60 °C, Measuring range: -0,05...1 bar, M12 connector


Process connection: Aseptoflex adapter thread
PMP094 - Profibus PA pressure transmitter, no dead space, suitable for all standard CIP and SIP processes, Online monitoring / diagnosis of electronics and measuring cell, Profibus PA profile 3.01
I&M functionality, IP 68 / IP 69K, Operating temperature -25...85 °C, Measuring range: -1...10 bar, M12 connector

PMP095 - Profibus PA pressure transmitter, no dead space, suitable for all standard CIP and SIP processes, Online monitoring / diagnosis of electronics and measuring cell, Profibus PA profile 3.01
I&M functionality, IP 68 / IP 69K, Operating temperature -25...85 °C, Measuring range: -1...4 bar, M12 connector

PMP096 - Profibus PA pressure transmitter, no dead space, suitable for all standard CIP and SIP processes, Online monitoring / diagnosis of electronics and measuring cell, Profibus PA profile 3.01
I&M functionality, IP 68 / IP 69K, Operating temperature -25...85 °C, Measuring range: -0,12...2,5 bar, M12 connector

PMP097 - Profibus PA pressure transmitter, no dead space, suitable for all standard CIP and SIP processes, Online monitoring / diagnosis of electronics and measuring cell, Profibus PA profile 3.01
I&M functionality, IP 68 / IP 69K, Operating temperature -25...85 °C, Measuring range: -0,05...1 bar, M12 connector


For further information please refer to the current bulletin (pdf file 332 kB).