|  |
| |
|
|
|
|
|
ecolink M12 - the safe connection even in difficult applications. |
|
| |
|
 |
|
| |
|

|
|
For welding applications.
- Weld-slag resistant PUR cable, suitability for drag chains and torsion resistant.
- Nut with special weld-slag resistant coating.
- The mechanical end stop protects the O-ring against destruction.
- Nut secured against shock and vibration due to saw tooth contoured vibration protection.
- LEDs clearly visible even in cases of high light exposure.
ecolink M12 for demanding applications Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.
Sockets M12, 4-pole EVW001 - Socket, straight, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 2 m PUR cable EVW002 - Socket, straight, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 5 m PUR cable EVW003 - Socket, straight, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 10 m PUR cable EVW004 - Socket, angled, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 2 m PUR cable EVW005 - Socket, angled, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 5 m PUR cable EVW006 - Socket, angled, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 10 m PUR cable EVW007 - Socket, angled, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 2 m PUR cable EVW008 - Socket, angled, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 5 m PUR cable EVW009 - Socket, angled, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 10 m PUR cable
Sockets M12, 5-pole EVW010 - Socket, straight, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 2 m PUR cable EVW011 - Socket, straight, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 5 m PUR cable EVW012 - Socket, straight, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 10 m PUR cable EVW013 - Socket, angled, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 2 m PUR cable EVW014 - Socket, angled, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 5 m PUR cable EVW015 - Socket, angled, Free from silicone Free from halogen gold-plated contacts, IP 67 / IP 68 / IP 69K, Operating temperature -25...90 °C, 10 m PUR cable
For more versions and information please refer to the current bulletin (pdf file 406 kB).
|
|
|
|