Measuring range of vibration [g] | -25...25 |
---|---|
Frequency range [Hz] | 1...10000 |
Measuring principle | capacitive |
System | screened cable; Drag chain suitability |
---|---|
Design | for connection to external diagnostic electronics VSE |
Application | vibration detection |
Operating voltage [V] | 7.2...10.8 DC |
---|---|
Current consumption [mA] | < 15 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Type of sensor | Microelectromechanical system (MEMS) |
Analog current output [mA] | 0...10 |
---|---|
Max. load [Ω] | 300 |
Measuring range of vibration [g] | -25...25 |
---|---|
Frequency range [Hz] | 1...10000 |
Measuring principle | capacitive |
Sensitivity [µA/g] | 142 |
Number of measurement axes | 1 |
Linearity deviation | 0,2 % |
---|
Ambient temperature [°C] | -20...80 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -20...80 | |
Max. relative air humidity [%] | 80; (40 °C: 50 % non condensing) | |
Protection | IP 67 |
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 2660 |
Weight [g] | 323.5 | ||||
---|---|---|---|---|---|
Type of mounting | mounting screw | ||||
Material | housing: stainless steel (1.4404 / 316L) | ||||
Tightening torque [Nm] | 5 | ||||
Mechanische Überlastfestigkeit [g] | 500 | ||||
Drag chain suitability | yes | ||||
Drag chain suitability |
|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Cable: 10 m, PUR, Ø 4 mm, screened; Maximum cable length: 250 m; drain wire applied to the housing; 4 x 0.14 mm² |