• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. moneo
  4. moneo on-premises
  5. QM9103

on-premises SmartLimitWatcher licence for AI-based condition monitoring of multiple process values

QM9103

moneo DataScience Starter LIC

on-premises SmartLimitWatcher licence for AI-based condition monitoring of multiple process values

QM9103

moneo DataScience Starter LIC

  • Simple 5-step configuration wizard for use without the need for experts
  • Permanent, reliable anomaly detection reduces false alarms and increases machine availability
  • Automatically set dynamic thresholds ensure process quality
  • Optimising energy consumption through early notification reduces costs
  • Transparent results and configuration options enable customised solutions
Application
Application
extended licence for moneo for AI-based dynamic condition monitoring of simple and complex industrial installations, machines, components and manufacturing processes
Configuration
dynamic warning and alarm thresholds are set automatically and can be customised
health indicators can be activated to identify unknown machine conditions
provision of filter methods to separate insignificant notifications from actual status changes
Compatibility
compatible with all data available in moneo
Data management
automatic replacement of missing values
option to configure customised transformation rules
time resolution of the time interval to be monitored can be set
Monitoring
permanent monitoring of target variables by means of calculating dynamic expectation ranges
automated ticket creation when dynamic thresholds are reached
User interface
5-step wizard for simple no-code configuration of dynamic warning and alarm thresholds
live display of the sensor values and the dynamic warning and alarm thresholds
Software / programming
Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Polish
Data carrier download
Type of licence single licence
Licence class on-premises full version
System requirements
Min. CPU cycle 2,3 GHz
Min. number of CPU cores 4
Min. RAM 8
Min. graphic resolution 1920 x 1080
Required device interface USB; LAN Adapter - RJ45
Network card Ethernet 1 Gbit
Network protocol Ethernet TCP/IP
Operating system Microsoft Windows 10 64 Bit; Microsoft Windows Server 2016; Microsoft Windows Server 2019; Microsoft Windows Server 20H2
Web browser Google Chrome; Mozilla Firefox; (supported versions: see current release notes)
Additionally required software
moneo software download: QM9102 or QM9112