• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. moneo
  4. moneo on-premises
  5. QMR001

Licence for the condition monitoring software

QMR001

moneo RTM License

Licence for the condition monitoring software

QMR001

moneo RTM License

  • The Condition Monitoring App for plant monitoring for cost-optimised maintenance
  • Transparent manufacturing processes thanks to extensive data analysis
  • Early detection of damage and alarm function
  • Extension possible with add-on licence for recording vibration raw data for IO-Link VVB sensors
Application
Application
condition monitoring in real time (Real Time Maintenance)
Configuration
definition of connection losses and limit values
user-specific setting of the alarm function
Compatibility
compatible with IO-Link to current specification of the IO-Link Community
Connectivity
IO-Link masters and devices
VSE diagnostic electronics for vibration sensors
Device management
adding IO-Link masters and devices by means of network search
Creating plant structures in the navigator via Drag&Drop
individual naming of data sources
Data management
display of live process data in the monitoring table
Monitoring
alarm in case of connection loss and exceeded limit value
status indication of data and units
interpretation of damage events via analysis function
User interface
user-specific visualisation of dashboards
Software / programming
Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Russian
Data carrier download
Type of licence single licence
Licence class full version
System requirements
Additionally required software
moneo software download
moneo OS license
moneo edgeConnect
moneo infopoints
Mechanical data
Weight [g] 0.001