Flexible LED strip in RGB and white
Illumination and signalling all-in-one
LED strips not only fulfil the function of illumination, for example during mounting. They can also indicate the machine status via different light colours.
Flexible application options and different lengths make the LED strips extremely versatile. Thanks to the optional use of aluminium profiles, they can be quickly and securely fastened, and they illuminate even out-of-the way corners without casting shadows.
The robust design with protection rating IP68 allows their use in various demanding environments.
Wide range of colour options
The powerful LEDs of the LED strips are available in RGB and white. Triggering is via four digital inputs that can be used to produce the colours red, yellow, green, blue, cyan and purple, as well as pure white light. Indeed any colour shade is possible thanks to PWM control.