Application
Application |
|
||
---|---|---|---|
Compatibility |
|
||
Data management |
|
Software / programming
Language | German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean |
---|---|
Data carrier | download |
Type of licence | single licence |
Licence class | full version |
System requirements
Additionally required software |
|
---|
Mechanical data
Weight [g] | 0.001 |
---|