Control module for RGBW LED light bars
Create any colour imaginable
This control module for RGBW LED light bars from ifm opens up limitless possibilities in illumination. It enables precise setting of any colour, which is particularly effective when illuminating company logos.
The brightness of the LED light bars can also be adjusted as required to reduce glare when used as a status indicator.
Control via IO-Link or switching signal
Thanks to the integration of IO-Link, it is now possible to define three different display presets, consisting of colour, brightness and flashing pattern, which can be activated either via IO-Link or via the digital inputs on the control module.
The use of IO-Link allows the values for each output to be set individually. This enables a smooth transition between brightness values and colours.