• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. IIoT solutions
  3. IIoT hardware
  4. IIoT controllers
  5. AE1300

edgeController

AE1300

IIoT edgeController/12"/Touch

edgeController

AE1300

IIoT edgeController/12"/Touch

  • Cloud connector, visualization and powerful controller in one unit
  • Programmable via CODESYS V3.5
  • Plug & play access to the I/O level via Ethernet
  • High protection rating IP 65 eliminates switching cabinets
  • Housing and technology designed for use in demanding environments
  • ce
  • ukca
Product characteristics
Communication interface Ethernet; USB
Dimensions [mm] 339.1 x 160.5 x 47.7
Application
Application freely programmable edgeDevice for industrial applications
Electrical data
Operating voltage [V] 20...32 DC
Nominal voltage DC [V] 24
Power consumption [W] 32
Reverse polarity protection yes
Software / programming
Parameter setting options CODESYS 3.5
PLC function to IEC 61131-3 yes
Interfaces
Communication interface Ethernet; USB
Number of Ethernet interfaces 2
Number of USB interfaces 2
Ethernet
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Type of connector M12
Protocol TCP/IP; TCP/IP JSON; UDP; HTTP
USB
Transmission rate < 480 MBit/s
Type of connector M12
Version USB 2.0
Note on interfaces
Output current limitation: 1,5 A
Output current total: 1,5 A
Operating conditions
Ambient temperature [°C] -30...65
Note on ambient temperature
2000 m: -30...65 °C
3000 m: -30...60 °C
The temperature of the mainboard must not exceed 85 °C.
for further information please see the operating instructions
Storage temperature [°C] -35...85
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 3000
Protection IP 65
Degree of soiling 2
Mechanical data
Weight [g] 2288.2
Type of mounting panel/surf.
Dimensions [mm] 339.1 x 160.5 x 47.7
Material housing: diecast aluminium powder-coated; Display: glass chemically hardened and anti-reflective
Displays / operating elements
Display
Status LED LED, multi-color programmable
Display resolution 1280 x 480
Display type color display with touch function
Display size 12.3" 8:3
Display background illumination LED
Color depth 24 Bit
Brightness [cd/m²] > 1000
Contrast ratio 1000:1
Hardware
Processor ARM 64 Bit Quad Core 1,2 GHz
Working memory 1 GByte RAM
Mass storage 8 GByte Flash
Removable storage USB interface
Data memory
Real-time clock yes; UTC, battery buffered
Accessories
Accessory required
All male cordsets: AMP - M12, E70450
connection cable with open cable end: AMP, E70451
Remarks
Pack quantity 1 pcs.
Electrical connection - Ethernet
Connector: 2 x M12; coding: D
Electrical connection - USB
Connector: 2 x M12; coding: B
Electrical connection - voltage supply
Connector: 1 x AMP connector